GATE-P1 software versions
=========================

The gateway GATE-P1 (PROFIBUS) software can be:

Software version  Text
---------------------------------------------------------------------------------
       1.x        Use GSD file under directory "Software_version_1".
 
       2.x        Use GSD file under directory "Software_version_2".
                  This version add the "Additional Data" function.

       3.x        Use GSD file under directory "Software_version_3".
                  This version add the Setting of gateway node number from PLC.